- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
TLE4254EJ A
Product details
-
Accuracy0.1 %
-
Base ProductTLE4254xx
-
Dropout Voltage200 mV
-
Early WarningNo
-
Enable (=Inhibit)Yes
-
FamilyOPTIREG™ linear Trackers
-
GreenRoHS compliant, Halogen free
-
HoldNo
-
Operating Temperature range-40 °C to 150 °C
-
Operating Voltage range4 V to 45 V
-
Output Current max70 mA
-
Output Voltage TypeTracking
-
Over Voltage ProtectionNo
-
Planned to be available until at least2038
-
Power FailNo
-
Power GoodNo
-
QualificationAutomotive
-
Quiescent Current50 µA
-
Regulator TypeTrackers
-
ResetNo
-
Status OutputNo
-
WatchdogNo
| Recommended | ||||
|
OPN
|
TLE4254EJAXUMA2 | TLE4254EJAXUMA1 | ||
| Product Status | active and preferred | not for new design | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 2500 | 2500 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | 3 | N/A | ||
| Moisture Packing | DRY | DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Est. Longevity Date | 2038 | - | ||
| Launch Date | 02/2015 | - | ||
| Country of Assembly (CoA) |
MY
|
- | ||
| Country of Diffusion (CoD) |
MY
|
- | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2038 |
| Launch Date | 02/2015 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | - |
| Launch Date | - |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
Features
- 70 mA output current capability
- Very tight output tracking tolerance
- Output voltage adjustable down to 2.0 V
- Operation with 1µF ceramic o/p capacitor
- Flexibility of output voltage
- Status output to indicate short circuits
- Very low dropout voltage
- Combined reference / enable input
- Very low current consumption in OFF mode
- Wide input V R -20V≤VI≤ +45V
- Temperature R: -40°C≤Tj≤150°C
- Output protected against short circuit
Benefits
- Efficient and accurate V replication
- Robust tracking supply
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.